Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SRB-2 |
SRB-4 |
SRB-6 |
SRB-7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade size (mm) | Product Height (mm) | Product Weight (g) | |
---|---|---|---|---|---|---|---|
7.50 € 5.25 € | 1 |
Same day
Stock | D (Width) 4 x H (Height) 10 | 98 | 40 | ||
7.50 € 5.25 € | 1 |
Same day
Stock | D (Width) 6 x H (Height) 16 | 97 | 40 | ||
7.50 € 5.25 € | 1 |
Same day
Stock | D (Width) 8 x H (Height) 19 | 98 | 40 | ||
8.01 € 5.61 € | 1 |
Same day
Stock | D (depth) 10 x H (height) 20 | 98 | 60 |
Loading...
Shaft Diameter(mm) | 6 | Product Width(mm) | 37 | Product Depth(mm) | 37 |
---|---|---|---|---|---|
Application | Making grooves and chamfering wood. | Function 1 | Tip bit for trimmer. | Function 2 | Durability is exceptional, since very hard carbide tip is carefully selected. |
Notes 1 | Do not hit or drop the blade because the tip is vulnerable to impact. Do not touch the blade after use because it becomes hot. | Notes 2 | For work that requires accuracy, try out the product on materials used in the operation beforehand. | Notes 3 | When not in use, please store out of the reach of children and non-users away from humidity. |