Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRB-23
Blade size(mm) | D (Width) 32 x H (Height) 15 x R (Radius of Curvature) 7.9, Bearing 9.5 | Shaft Diameter(mm) | 6 | Product Width(mm) | 32 |
---|---|---|---|---|---|
Product Height(mm) | 70 | Product Depth(mm) | 32 | Product Weight(g) | 100 |
Application | Making grooves and chamfering wood. | Function 1 | Tip bit for trimmer. | Function 2 | Durability is exceptional, since very hard carbide tip is carefully selected. |
Notes 1 | Do not hit or drop the blade because the tip is vulnerable to impact. Do not touch the blade after use because it becomes hot. | Notes 2 | For work that requires accuracy, try out the product on materials used in the operation beforehand. | Notes 3 | When not in use, please store out of the reach of children and non-users away from humidity. |
This page is Stepped Ogee Surface Bit, part number SRB-23.
You can find the detail information about specifications and dimensions on part number SRB-23.