Chamfering Bit

Chamfering Bit
  • Promotional pricing
Ideal for grooving and chamfering of wood.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SRB-31
SRB-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade size
(mm)
Product Width
(mm)
Product Depth
(mm)
Product Weight
(g)

8.36 €

5.60 €

1 Same day

Stock

D (Width) 25/B (Depth) 8/A (Angle) 45 Degrees/Bearing 12.7252580

9.65 €

4.83 €

1 Same day

Stock

D (Width) 35/B (Depth) 16/A (Angle) 45 Degrees/Bearing 12.73535100

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 6 Product Height(mm) 70 Application Making grooves and chamfering wood.
Function 1 Tip bit for trimmer. Function 2 Durability is exceptional, since very hard carbide tip is carefully selected. Notes 1 Do not hit or drop the blade because the tip is vulnerable to impact. Do not touch the blade after use because it becomes hot.
Notes 2 For work that requires accuracy, try out the product on materials used in the operation beforehand. Notes 3 When not in use, please store out of the reach of children and non-users away from humidity.

Tech Support