We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Comfort Grip T Handle Torx® Screwdriver

Comfort Grip T Handle Torx® Screwdriver
  • Volume Discount

Side-blade equipped, T-handle, Torx® screwdriver. The integrated blade that runs through the handle supports the most difficult tightening. The blade is chrome vanadium steel, fully quenched, chrome plated finish. The tip has undergone Wiha ChromTop processing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
364DST10
364DST15
364DST20
364DST25
364DST27
364DST30
364DST40
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tip standards Shaft length
(mm)
Overall Width
(mm)
Handle Height
(mm)
Side Blade size
(mm)
Mass
(g)
Features

18.69 €

4 Days T1010080261343Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

19.21 €

6 Days T1510080261343Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

20.86 €

Available 6 Days T20100100321770Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

21.13 €

Available 6 Days T25150100321781Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

21.46 €

Available 6 Days T27150100321793Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

24.34 €

Available 6 Days T301501003217101Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

25.29 €

Available 6 Days T401501003217118Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

Loading...

  1. 1

Basic information

Type (Shape) T wrench Single Product/Set Classification Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support