We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

ESD Precision End Nippers (Flush Blades)

ESD Precision End Nippers (Flush Blades)

ESD precision end nippers compliant with DIN ISO9654.

[Features]
· The tips have been made superfine so it can be readily used in narrow places.
· The cutting blade is close to full flush blade and has been induction quenched to roughly HRC 64.
· For Flush Cutting Soft Wire in Hard-to-Reach Places

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z4704EF110

Part Number
Z4704EF110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

90.42 €

1 13 Days

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 110
Copper Wire Cutting Performance(φ/mm) 0.6 Tip Shape Flash Blade Overall Length(Inch) 4 3/8
Tip width(mm) 4.8 Main body: option Main Body Weight(g) 65
Features The tip is super fine, for easy use in narrow places. The cutting blade is a close to full flush blade and has been induction quenched to the HRC64 standard. For the flush cutting of soft wires in hard-to-reach places. A multi-component handle with a static electricity prevention function that is gentle to the hand (surface resistivity ratio: 106-109 Ohms).

This page is ESD Precision End Nippers (Flush Blades), part number Z4704EF110.
You can find the detail information about specifications and dimensions on part number Z4704EF110.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support