Round Long Nose Pliers

Round Long Nose Pliers
  • Volume Discount

Round long nose pliers in accordance with DIN ISO 5745.

[Features]
· The handle is notched and induction hardened.
· The material is special tool steel.
· Pinches wire or sheet metal parts and bends them

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z0901R160

Part Number
Z0901R160
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)
Features

32.03 €

Available 5 Days 115Knob part with serrations, subjected to high frequency baking. Pinches and bends wire or sheet metal parts.

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 160
Overall Length(Inch) 6 1/2 Material Made of Special Tool Steel Main body: option Main Body

This page is Round Long Nose Pliers, part number Z0901R160.
You can find the detail information about specifications and dimensions on part number Z0901R160.

Additional Products in this Category

Tech Support