• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

End-Cutting Nippers

End-Cutting Nippers
  • Volume Discount

Pliers for metal/wire netting compliant with DIN ISO9243.

[Features]
· Classic style.
· Special tool steel. The cutting edge is induction hardened.
· Used for assembling and cutting wires

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z3101C220
Z3101C250
Z3101C280
Z3101C300
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Overall Length
(Inch)
Weight
(g)
Features

32.94 €

Available 5 Days 2203.28 3/4345Classic style. Cutting edge is induction hardened. Used for assembling and cutting wires.

35.55 €

Available 5 Days 2503.510445Classic style. Cutting edge is induction hardened. Used for assembling and cutting wires.

38.33 €

Available 5 Days 2803.511455Classic style. Cutting edge is induction hardened. Used for assembling and cutting wires.

45.75 €

3 Days 3003.512480Classic style. Cutting edge is induction hardened. Used for assembling and cutting wires.

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Cutting Performance(φ mm) Hard Wire: 1.6
Material Made of Special Tool Steel Main body: option Main Body

Additional Products in this Category

Tech Support