Tin Snips (Power Boost Type) (Part Numbers)

Tin Snips (Power Boost Type)

Sheet metal shears with serrated and curved blades for smoothing cutting without runaway
[Features]
· A chromium molybdenum steel blade with high hardness and high durability.
· The fulcrum structure in two locations enables large cuts with minimal power.
· Enables cutting from straight lines to gentle curves.
· Elastomer resin grip that won't slip easily even if wearing work gloves.
· With a handle stopper that conveniently releases when the handle is gripped.
[Applications]
· For cutting metal plates such as mild steel, stainless steel, copper, etc.

(i)Remark

  • Use safety gloves and other protective gear when working. After closing the blades, keep it in a safe place out of reach of children. Do not use this non-insulated tool on equipment with live electrical current.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMS-250B

Part Number
SMS-250B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)

13.91 €

4 Days 7625025393

Loading...

  1. 1

Basic information

Cutting Capacity: Steel Sheet(mm) 1.2 Cutting Capacity: Copper Sheet(mm) 1.5 Cutting Capacity: Stainless Steel Sheet(mm) 0.6
Cutting Capacity: Others(mm) (Aluminum Plate) 1.5, (Plastic Plate) 2.0, (Wire) 2.5, Can also cut lath sheet, Kevlar fiber, etc. Blade hardness(HRC) 60-62

This page is Tin Snips (Power Boost Type), part number SMS-250B.
You can find the detail information about specifications and dimensions on part number SMS-250B.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support