We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.

U Groove Cutter

U Groove Cutter

Design is compact, at outer diameter 90 mm, and the number of blades is increased for easy maneuverability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUC-90

Part Number
SUC-90
Part NumberStandard Unit PriceVolume DiscountShipping Days?Application Function 1 Function 2 Function 3 Notes 1 Notes 2 Notes 3 Other 1 Product Width Product Height Product Depth Product Weight

47.98 €

6 Days Crack repairs, joint processing, and grooving in concrete, mortar, etc.A large quantity of repair agent can be used, as it cuts away repair locations broadly.The lightweight design reduces the burden of long term work.Its shape allows for a good bite and makes it easy to cut along cracks.Be sure to read the accompanying instruction manual of the diamond wheel for electric tools before use. Do not use the product in a wet condition, while pouring water, or when the material is wet.Blade edges may become clogged up during use, reducing cutting power. Please re-set the blade if this occurs. If cutting continues in this state, abnormal heat levels may arise, causing injuries and damage to wheel. For setting, cut a course grindstone or soft work material (block/brick).Make sure to rotate in the direction of the arrow. Use a flange or collar matching with the center hole such that there is no jolt or play. If you use it with play and jolts, the life will become extremely short and it will cause breakage as well.Avoid using Diamond Cutter for curved or oblique cuts, as they may damage it.909011190

Loading...

  1. 1

Basic information

Product Type Diamond cutter Application For concrete, mortar Outer Diameter(mm) 90
Hole Diameter(mm) 20(15) Blade Width(mm) 10.5 Blade shape U
Maximum Rotation Speed(min-1) 14000 Material 1 Tip, Diamond Material 2 Substrate, tool steel

This page is U Groove Cutter, part number SUC-90.
You can find the detail information about specifications and dimensions on part number SUC-90.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support