Mini Single-Edged Work Saw (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSM-2

Part Number
SSM-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Function 1 Notes 1 Notes 2

8.31 €

6 Days 60This size is easy to use for intricate woodwork.Please secure sufficient work space and confirm safety of surroundings.Do not use it if there is a crack in the handle or saw body.

Loading...

  1. 1

Basic information

Product Type Single blade saw Product Specifications Standard Type Blade Length(mm) ~199
Overall Length(mm) 200~299 Blade length(mm) 105 Full length details(mm) 230
Product category Main Body Application Cutting work for general wood, veneer, etc. Material Blade: SK-5
Product Width(mm) 35 Product Height(mm) 230 Product Depth(mm) 15

This page is Mini Single-Edged Work Saw, part number SSM-2.
You can find the detail information about specifications and dimensions on part number SSM-2.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support