Mini Work Drywall Saw (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSM-4

Part Number
SSM-4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Function 1 Notes 1 Notes 2

6.69 €

7 Days 40Routing saw ideal for thin hollowing of woodworks and curve cutting.Please secure sufficient work space and confirm safety of surroundings.Do not use it if there is a crack in the handle or saw body.

Loading...

  1. 1

Basic information

Product Type Rotating Saw Product Specifications Standard Type Blade Length(mm) ~199
Overall Length(mm) 200~299 Blade length(mm) 100 Full length details(mm) 225
Product category Main Body Application For cutting veneer, thin sheets, etc. Material Blade: SK-5
Product Width(mm) 23 Product Height(mm) 225 Product Depth(mm) 10

This page is Mini Work Drywall Saw, part number SSM-4.
You can find the detail information about specifications and dimensions on part number SSM-4.

Additional Products in this Category

Tech Support