Mini Work Folding Saw (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSM-5

Part Number
SSM-5
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Function 1 Notes 1 Notes 2

8.76 €

6 Days 40As it is a folding type, protection of the blade, portability, and storage are safe and convenient.Please secure sufficient work space and confirm safety of surroundings.Do not use it if there is a crack in the handle or saw body.

Loading...

  1. 1

Basic information

Product Type Single blade saw Product Specifications Folding Type Blade Length(mm) ~199
Overall Length(mm) 200~299 Blade length(mm) 85 Full length details(mm) 210
Product category Main Body Application Cutting work for general wood. Material Blade: SUS420J2
Product Width(mm) 22 Product Height(mm) 210 Product Depth(mm) 10

This page is Mini Work Folding Saw, part number SSM-5.
You can find the detail information about specifications and dimensions on part number SSM-5.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support