Replaceable Blade Type Work Saw 180 Single Blade 8 Dimensional Scale (Part Numbers)

Replaceable Blade Type Work Saw 180 Single Blade 8 Dimensional Scale

The impulse hardened blade maintains sharpness for a long time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-180
SB-180
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Type Product Specifications Material, handle Other Compatible Replacement Blades Compatible Model Product category No. of Teeth Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4 Notes 1 Notes 2

14.42 €

6 Days Single blade sawReplacement Blade TypeElastomer Resin-SK11 Replacement Blade Style Fine Cutting Saw 180 Replacement Blade (one-side blade 1.40 mm pitch (SB-180)/one-side 1.20 mm pitch (SB-180S))/SK11 Replacement Blade Style Fine Cutting Saw 180 Replacement Blade (one-side blade bamboo cutting (SB-180B)/both-side blade (SB-180W))-Main Body833015140Short spine enables removal of wood cutoffs.Thin blade provides excellent sharpness and produces fine, clean cut section.As an electroless nickel plating is applied to the saw blade, it does not readily rust, and will be able to cut smoothly.The blade can be replaced easily and has variety of applications.Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

9.72 €

Quote Other Saws--Option-SK11 Replacement Blade Style Fine Cutting Saw 180 (one-side blade 1.40 mm pitch (S-180)/one-side 1.20 mm pitch (S-180S))/SK11 Replacement Blade Style Fine Cutting Saw 180 (one-side blade bamboo cutting (S-180B)/both-side blade (S-180W))Replacement Blade-205140Replacement fine tool saw blade.Short spine enables removal of wood cutoffs.Thin blade provides excellent sharpness and produces fine, clean cut section.As an electroless nickel plating is applied to the saw blade, it does not readily rust, and will be able to cut smoothly.Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Loading...

  1. 1

Basic information

Blade Length(mm) ~199 Blade length(mm) 180 Blade thickness(mm) 0.4
Number of Eyes 23th Sheet Application Cutting work for general wood. Product Width(mm) 60

Additional Products in this Category

Tech Support