Replaceable Blade Type Precision Saw 150 Foldable

Replaceable Blade Type Precision Saw 150 Foldable

A foldable type convenient for carrying and storage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SU-150PR
SUB-150PR
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Type Product Specifications Material, handle Other Compatible Replacement Blades Compatible Model Product category Function 1 Function 2 Function 3 Notes 1 Notes 2 Notes 3

16.72 €

6 Days Single blade sawReplacement Blade Folding TypeElastomer Resin-Dedicated Replacement Blade: SK11 Replacement Blade Folding Saw 150 mm Replacement Blade (for Precise Craftsmanship (SUB-150PR))/Supported Replacement Blade (Possible to mount in the event that the backing on the replacement blade mounting screw has come off): SK11 Replacement Blade Folding Saw 210 mm Replacement Blade (for General Woodworking (SUB-21))/SK11 Replacement Blade Folding Saw 210 mm Replacement Blade (for sanding ALC board and ceramics (SUB-21S)/for PVC and Bamboo (SUB-21P)/for General Woodworking Details (SUB-21F))-Main BodyEasy-gripping, slip-resistant elastomer resin grip.PC cover makes lock button easy to press.Fine blades can cut up to 180 sheets or more.Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

5.96 €

6 Days Other Saws--Option-SK11 Replacement Blade Style Folding Saw 150 mm (for fine cutting precision (SU-150PR))Replacement BladeFine blades can cut up to 180 sheets or more.Replaceable blade type precision saw 150 foldable replacement blade.Non-rusting clear coated finish.Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

Loading...

  1. 1

Basic information

Blade Length(mm) ~199 Blade length(mm) 150 Blade thickness(mm) 0.3
Number of Eyes 36th Sheet Application Crafting or precision cutting work of Bamboo/plastic/wood.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support