Replaceable Blade Type Saw with Sheath 270 Bamboo

Replaceable Blade Type Saw with Sheath 270 Bamboo

The blade with non-set teeth produces an attractive cut surface with a smooth feel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SSY-270T
SSYB-270T
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Type Product Specifications Other Product category Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4 Function 5 Notes 1 Notes 2 Notes 3

18.63 €

6 Days Single blade sawReplacement Blade Type-Main Body10046030269In the detachable rotary type, replacement of the replaceable blade is easy even without tools.Sharpness is long lasting due to shock quenching of the blade.Because it has an electroless nickel plating, it is rust resistant.As this is a conveniently portable belt holder and can store blades, it is also convenient for storage.The gloves do not slip off easily even when wearing them and have an elastomer plastic grip which helps to hold objects easily.Please secure sufficient work space and confirm safety of surroundings.Never use for applications other than indication.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

12.21 €

6 Days Other Saws-OptionReplacement Blade40310137In the detachable rotary type, replacement of the replaceable blade is easy even without tools.Sharpness is long lasting due to shock quenching of the blade.Because it has an electroless nickel plating, it is rust resistant.Ideal for felling/processing of bamboo, or woodworking.-Please secure sufficient work space and confirm safety of surroundings.Never use for applications other than indication.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Loading...

  1. 1

Basic information

Material, handle Elastomer Resin Blade Length(mm) 260~289 Blade length(mm) 270
Blade thickness(mm) 1.0 Number of Eyes 18th Sheet Application Cutting of bamboo, etc.
Material SK-5

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support