Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TW10516 |
TWX10510 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | Details Type | Mass (g) | JAN Code | Features 2 | |
---|---|---|---|---|---|---|---|---|---|---|
101.28 € | 1 | 5 Days | 105 | 1.6 | For general tile | 110 | 4963202-029209 | Long life model with a diamond layer width of 8 mm. Ideal for thick tiles with blade pressure of 1.6 mm. | ||
64.29 € | 1 | 5 Days | 100 | 1 | Compatible with Porcelain Tile, Hardened Tile | 80 | 4963202-087971 | Very sharp, can cut hard tiles easily. No cross cracks. Beautiful cut surface. Economical, excellent in cost performance. |
Loading...
Product Type | Diamond cutter | Wheel Type | Wave Type | Specifications | Dry Type |
---|---|---|---|---|---|
Application | Tile | Hole Diameter(mm) | 20 | Included ring bore diameter(mm) | 15 |
Features 1 | The continuous slanted wave shape allows chips to be quickly discharged. Because the blade is thin, the finish is clean and neat. |