Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PTN-06N-T2 |
PTN-06N-T3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accessory Stylus (mm) | |
---|---|---|---|---|---|
821.31 € | 1 | 7 Days | φ2×23.5 | ||
772.10 € | 1 | 7 Days | φ3×23.5 |
Loading...
Product Category | Measuring equipment | D | φ6 | L(mm) | 91 |
---|---|---|---|---|---|
S(mm) | 23.5 | A(mm) | 41 | B(mm) | 26.5 |
C(mm) | 28.6 | Mass(g) | 140 | Method | External contact method |
Stylus Stroke / XY Axis(mm) | ±6 | Stylus Stroke / Z Axis(mm) | +3 | Measured pressure | XY axis: 0.001 N/Z axis: 0.001 N |
Repeat accuracy | ±0.5μm | Battery (included) | Silver Oxide Battery SR-44 x 2 | Measurement accuracy(μm) | ±2 |