General purpose drill that is most versatile and widely used.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDSET19
Diameter Dc(mm) | 1 / 1.5 / 10 / 2 / 2.5 / 3 / 3.5 / 4 / 4.5 / 5 / 5.5 / 6 / 6.5 / 7 / 7.5 / 8 / 8.5 / 9 / 9.5 | work material | General Steel / Cast Iron / Aluminum | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Dimensions ℓ2(mm) | 6 / 8 / 10 / 2 / 2.5 / 3 / 3.5 / 4 / 4.5 / 5 / 5.5 / 6.5 / 7 / 9 / 1 / 1.5 / 7.5 / 8.5 / 9.5 |
This page is SDSET19 Ironworking Drill, Set of 19, part number SDSET19.
You can find the detail information about specifications and dimensions on part number SDSET19.
NACHI(FUJIKOSHI)
Standard Price : 157.62 €
Shipping Days: 5 Days
NACHI(FUJIKOSHI)
Standard Price : 169.88 €
Shipping Days: 5 Days
NACHI(FUJIKOSHI)
Standard Price : 61.37 €
Shipping Days: Same day
NACHI(FUJIKOSHI)
Standard Price : 78.38 €
Shipping Days: Same day
NACHI(FUJIKOSHI)
Standard Price : 207.33 €
Shipping Days: 5 Days
NACHI(FUJIKOSHI)
Standard Price : 39.44 €
Shipping Days: 5 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.