Saw Frame

Saw Frame
  • Volume Discount

Product Details:

Manufacturer part number: TSF

Brand: TRUSCO NAKAYAMA

Price: 21.37

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSF

Part Number
TSF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.37 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Main Body Saw blade size(mm) 200/250/300 Overall Length(mm) 385~485
Included blade Sold Separately JAN Code 4989999254921 Trusco Code 467-9547
Features A handle design which fits the hand and makes gripping easy. Can fit 3 lengths of saw blade (200 mm, 250 mm, 300 mm). Material Main body: Steel Material/handle Plastic
Mass(g) 512

This page is Saw Frame, part number TSF.
You can find the detail information about specifications and dimensions on part number TSF.

Tech Support