• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Hard Pad Nylon Scourer

Hard Pad Nylon Scourer

Polishing strength is excellent based on thick nylon fibers used for heavy polishing, the elasticity has high endurance, and curved or uneven surfaces can be polished using water, polishing oil and detergent without resulting in much clogging.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
THNB-40
THNB-80
THNB-120
Part NumberStandard Unit PriceVolume DiscountShipping Days?Details Type JAN Code Trusco Code Mass
(g)
Features Material (abrasive material) Material (base) Amount Of Content

5.71 €

4 Days Coarse grinding (#40)4989999261790445-416280Uses thick nylon fabric to provides grinding strength and durability that is outstanding for heavy grinding. With its excellent elasticity, it can be used for grinding curved or uneven surfaces. Resists clogging, and can be used with water, grinding fluid, and detergent in combination.Alundum Abrasive ParticlesNylon Fiber1 pc.

5.71 €

5 Days Second cut (#80)4989999261783445-415490Uses thick nylon fabric to provides grinding strength and durability that is outstanding for heavy grinding. With its excellent elasticity, it can be used for grinding curved or uneven surfaces. Resists clogging, and can be used with water, grinding fluid, and detergent in combination.Alundum Abrasive ParticlesNylon Fiber1 pc.

5.58 €

4 Days Fine (#120)4989999261776445-414670Uses thick nylon fabric to provides grinding strength and durability that is outstanding for heavy grinding. With its excellent elasticity, it can be used for grinding curved or uneven surfaces. Resists clogging, and can be used with water, grinding fluid, and detergent in combination.Alundum Abrasive ParticlesNylon Fiber1 pc.

Loading...

  1. 1

Basic information

Product Type Nylon Scrubber sponge type With Abrasive Particles Vertical(mm) 150
Thickness(mm) 35 Horizontal(mm) 100 Color Brown
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support