• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Non-Slip Mat Tomarundesu

Non-Slip Mat Tomarundesu

Click on this image to zoom in.

Click on this image to zoom in.

  • TM-01
  • TM-02
  • TM-05
  • TM-09

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM-04

Part Number
TM-04
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(kg)
Features Application Material Inner capacity

22.28 €

4 Days 0.42Simply spread it out, and it shows its non-slip effectiveness. Can be used by cutting to the desired size with scissors.For preventing slippage in the trunk room or on cargo beds.Polyvinyl Chloride (PVC)1 Roll

Loading...

  1. 1

Basic information

Product Type Non-Slip Mat Shape Rolled Type Color Black
Width(mm) 600 Length(m) 1.25 Thickness(mm) 3
JAN Code 4968124200071 Trusco Code 440-3436 Inner capacity 1 Roll

This page is Non-Slip Mat Tomarundesu, part number TM-04.
You can find the detail information about specifications and dimensions on part number TM-04.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support