Dandelion Mat (with Mud Release Hole)

Dandelion Mat (with Mud Release Hole)

Longtime bestselling product for cleaning snow and dirt. Ideal for work sites or factories and entryways during snowy periods. Entrances of factories/offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MR-102-010-9
MR-102-020-9
MR-102-040-9
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Length
(mm)
JAN Code Trusco Code Mass Features Application Material Amount Of Content

27.48 €

4 Days 3606004904771133898435-23941.7kgA long-seller for snow and dirt removal. Optimal for when snow piles up in the entryways of construction sites and factories.For entry points at manufacturing plants and offices.Hard Plated Iron Wire; Frame: Galvanized Steel; Hair: Polypropylene (PP)1 pc.

39.48 €

4 Days 4507504904771133997435-24082.5kgA long-seller for snow and dirt removal. Optimal for when snow piles up in the entryways of construction sites and factories.For entry points at manufacturing plants and offices.Hard Plated Iron Wire; Frame: Galvanized Steel; Hair: Polypropylene (PP)1 pc.

60.32 €

4 Days 6009004904771134093435-24163.7kgA long-seller for snow and dirt removal. Optimal for when snow piles up in the entryways of construction sites and factories.For entry points at manufacturing plants and offices.Hard Plated Iron Wire; Frame: Galvanized Steel; Hair: Polypropylene (PP)1 pc.

Loading...

  1. 1

Basic information

Product Type Front Door Mat Shape Sheet Type Color Brown/Green/Pink
Thickness(mm) 25 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support