• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Eco Compartmentalized Trash Can 30 Can Only

Eco Compartmentalized Trash Can 30 Can Only

Separable waste container suitable for garbage sorting. Smart exterior with a swing-type lid that hides the contents.

* Note*
This product is the main unit only. Lid is sold separately and should be purchased separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS-230-100-0

Part Number
DS-230-100-0
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Mass
(g)
Features Amount Of Content

30.47 €

4 Days Polypropylene (PP) (Recycled Resin)1200Sorting trash bin for separation of trash. Smart appearance and swing lid, and the interior cannot be seen.1 pc.

Loading...

  1. 1

Basic information

Product Type Trash can Capacity(L) 32 Frontage(mm) 270
Depth(mm) 364 Height(mm) 470 Color Ivory
Main body: option Main Body JAN code 4904771560007 Trusco Code 435-2165
Amount Of Content 1 pc.

This page is Eco Compartmentalized Trash Can 30 Can Only, part number DS-230-100-0.
You can find the detail information about specifications and dimensions on part number DS-230-100-0.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support