• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Middle Roller Deluxe DB 20 mm

A paint roller with high absorbency that is ideal for a wide range of painting tasks including exterior walls, etc.
[Features]
· Excellent workability.
· High absorbency for large volumes of paint.
[Applications]
· For concrete, mortar, large and small patterns.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

142120-0007

Part Number
142120-0007
Part NumberStandard Unit PriceVolume DiscountShipping Days?Compatible Coating Material Tissue Features Mass
(g)
Amount Of Content

13.74 €

4 Days Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride △(Roller) High PileThe middle type is a versatile, all-around lightweight/median model that makes the best of the characteristics of both regular and small types. Press painting provides a clean finish whether the area is large or small, and even finishes the inner corners and complexed areas.651 pc.

Loading...

  1. 1

Basic information

Roller Size(Inch) 7 Material Polyester Hair length(mm) 20
Model 7M-DB Overall Length(mm) 175 Amount Of Content 1 pc.

This page is Middle Roller Deluxe DB 20 mm, part number 142120-0007.
You can find the detail information about specifications and dimensions on part number 142120-0007.

Additional Products in this Category

Tech Support