• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

NEW Bubble-Free Roller 12 mm Medium

NEW Bubble-Free Roller 12 mm Medium

Click on this image to zoom in.

Click on this image to zoom in.

The paint roller provides a beautifully coated surface due to a special process designed to suppress bubble creation and nap loss.
[Features]
· Almost no nap loss or bubbles created.
· A paint roller for uniform roller marks and beautiful finishes.
· Spreads paint well and has excellent workability.
[Applications]
· Good for light coats, comfortable and has good workability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143121-0007

Part Number
143121-0007
Part NumberStandard Unit PriceVolume DiscountShipping Days?Compatible Coating Material Tissue Application Amount Of Content

10.84 €

4 Days SOP/Rust Prevention(Roller) WovenFor Iron Painting1 pc.

Loading...

  1. 1

Basic information

Roller Size(Inch) 7 Material Polyester Hair length(mm) 12
Details Type Middle Roller Model HM7M-EB Amount Of Content 1 pc.

This page is NEW Bubble-Free Roller 12 mm Medium, part number 143121-0007.
You can find the detail information about specifications and dimensions on part number 143121-0007.

Additional Products in this Category

Tech Support