• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Roller Joint

Roller Joint

Click on this image to zoom in.

Click on this image to zoom in.

A steel extension pole for roller.
[Features]
· 130 cm long steel pole.
· Enables you to paint even hard to reach places.
· Width: 25 mm.
[Applications]
· An extension pole for roller.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

163601-0130

Part Number
163601-0130
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

10.70 €

4 Days 2901 pc.

Loading...

  1. 1

Basic information

Overall Length(mm) 1305 Width(mm) 25 Amount Of Content 1 pc.

This page is Roller Joint, part number 163601-0130.
You can find the detail information about specifications and dimensions on part number 163601-0130.

Additional Products in this Category

Tech Support