• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Closer【8-40 Pieces Per Package】

Closer

VT-22 uses a thermoplastic polyester compound for a product that is highly lint-free. VT-30 has a wide range of uses for equipment maintenance, etc. requiring rags and in locations with large areas to wipe. CP-100 is a continuous removal type box that is easy to use and convenient for carrying. BW-25 has moistened material and is in a compact bottle type container, making it easy to take out continuously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6-9006-11
6-9007-11
6-9011-11
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Size
(mm)
Manufacturer Product Name Manufacturer Model Number Number Contained In Packet JAN Code Features Amount Of Content

201.50 €

12 Pieces Per Package

5 Days 220×250Closer VT-22 200 Sheets x 12 BagsVT-22200 Sheets/Bag x 12 Bags4970512540904Thermoplastic polyester is mixed for a product that is highly lint-free.1 case (200 sheets x 12 bags)

166.87 €

8 Pieces Per Package

5 Days 340×300Closer VT-30 100 Sheets x 8 BagsVT-30100 sheets/bag x 8 bags4970512540911It can be extensively used for equipment maintenance, etc. requiring shop cloths and in locations with large areas to wipe.1 case (100 sheets x 8 bags)

201.50 €

40 Pieces Per Package

5 Days 100×220Closer CP-100 100 Sheets x 40 BoxesCP-100100 sheets/box x 40 boxes4970512540942Box continuous outtake type easy to use and convenient for carrying.1 case (100 sheets x 40 boxes)

Loading...

  1. 1

Basic information

Product Type Non-woven waste Cloth material Sheet Shape Sheet
Fabric New products Type Dry Material Acrylic 90%, PET 10%

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support