Brush 565-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-1318-01

Part Number
1-1318-01
Part NumberStandard Unit PriceVolume DiscountShipping Days?Hair material Handle material Amount Of Content

7.75 €

4 Days Boar Bristle (Tip Polypropylene)Steel1 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush sponge type Without Abrasive Particles Color Black
Specifications For Flask Overall Length(mm) 350 Hair width(mm) 135
Diameter(mm) 40 JAN Code 4560111733847 Manufacturer Product Name Brush 565-1
Part Number 565-1 Amount Of Content 1 pc.

This page is Brush 565-1, part number 1-1318-01.
You can find the detail information about specifications and dimensions on part number 1-1318-01.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support