• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Brush 621A-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-1318-07

Part Number
1-1318-07
Part NumberStandard Unit PriceVolume DiscountShipping Days?Hair material Handle material Amount Of Content

5.05 €

4 Days Boar BristleSteel1 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush sponge type Without Abrasive Particles Color Black
Specifications For comparing color tubes Overall Length(mm) 280 Hair width(mm) 95
Diameter(mm) 55 JAN Code 4560111733908 Manufacturer Product Name Brush 621A-1
Part Number 621A-1 Amount Of Content 1 pc.

This page is Brush 621A-1, part number 1-1318-07.
You can find the detail information about specifications and dimensions on part number 1-1318-07.

Additional Products in this Category

Tech Support