Brush 635-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-1318-08

Part Number
1-1318-08
Part NumberStandard Unit PriceVolume DiscountShipping Days?Hair material Handle material Amount Of Content

2.42 €

4 Days Boar BristleSteel1 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush sponge type Without Abrasive Particles Color Yellow
Specifications For thin tubes Overall Length(mm) 305 Hair width(mm) 80
Diameter(mm) 15 JAN Code 4560111733915 Manufacturer Product Name Brush 635-1
Part Number 635-1 Amount Of Content 1 pc.

This page is Brush 635-1, part number 1-1318-08.
You can find the detail information about specifications and dimensions on part number 1-1318-08.

Additional Products in this Category

Tech Support