• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Beaker Brush Tip Perpendicular Slim Brush

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-7296-01

Part Number
1-7296-01
Part NumberStandard Unit PriceVolume DiscountShipping Days?Hair material Handle material Heat Resistant Temperature
(°C)
Amount Of Content

6.80 €

4 Days PP (Polypropylene)PP (Polypropylene)801 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush sponge type Without Abrasive Particles Color White
Specifications With Brush Cover Overall Length(mm) Approximately 230 Hair width(mm) 20
Hair length(mm) 15(Up to 23) JAN Code 4901105187855 Manufacturer Product Name Beaker Brush KB781 White
Part Number KB781 White Amount Of Content 1 pc.

This page is Beaker Brush Tip Perpendicular Slim Brush, part number 1-7296-01.
You can find the detail information about specifications and dimensions on part number 1-7296-01.

Additional Products in this Category

Tech Support