• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Sanifit Hand Brush Width (mm) 12–70

Sanifit Hand Brush Width (mm) 12–70

This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2-5826-04
2-5828-16
2-5828-20
2-7277-04
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Length
(mm)
Width
(mm)
Hair length
(mm)
JAN Code Manufacturer Product Name Part Number Hair material Handle material Heat Resistant Temperature
(°C)
Features
(mm)
Mass Amount Of Content

18.57 €

4 Days Yellow15265264571110700020Sanifit hand board brush, yellowBoard BrushPolyesterPP (Polypropylene)130This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.1701 pc.

22.23 €

4 Days Yellow22869.5354571110700136Sanifit short grip hand brush, yellowShort handle, yellowPolyesterPP (Polypropylene)130This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.2101 pc.

28.31 €

4 Days Yellow40668.5354571110700150Sanifit long grip hand brush, yellowLong handle, yellowPolyesterPP (Polypropylene)130This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.2801 pc.

6.21 €

4 Days Yellow17812174571110700273Sanifit tooth-brush-shaped hand brush, yellowToothbrush-type BrushPolyesterPP (Polypropylene)130This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.501 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush sponge type Without Abrasive Particles Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support