• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Super Hygiene Brush HG883 (Bayern)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-9667-01

Part Number
6-9667-01
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Manufacturer Product Name Brush Material Handle material Heat Resistant Temperature
(°C)
Amount Of Content

30.66 €

4 Days YellowSuper Hygiene Brush HG883, YellowPolyesterPP (Polypropylene)1301 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush sponge type Without Abrasive Particles Overall Length(mm) 190
Width(mm) 63 Hair length(mm) 28 Product Name HG883 (Bavarian)
Amount Of Content 1 pc.

This page is Super Hygiene Brush HG883 (Bayern), part number 6-9667-01.
You can find the detail information about specifications and dimensions on part number 6-9667-01.

Variation of this product

Part Number
6-9667-02
6-9667-03
6-9667-04
6-9667-05
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Manufacturer Product Name Brush Material Handle material Heat Resistant Temperature
(°C)
Amount Of Content

30.66 €

4 Days GreenSuper Hygiene Brush HG883, GreenPolyesterPP (Polypropylene)130-

30.66 €

4 Days BlueSuper Hygiene Brush HG883, BluePolyesterPP (Polypropylene)130-

30.66 €

4 Days RedSuper Hygiene Brush HG883, RedPolyesterPP (Polypropylene)130-

30.66 €

4 Days WhiteSuper Hygiene Brush HG883, WhitePolyesterPP (Polypropylene)130-

Additional Products in this Category

Tech Support