• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Super Hygiene Brush HG890 (Mykonos)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6-9669-01
6-9669-02
6-9669-03
6-9669-04
6-9669-05
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Manufacturer Product Name Brush Material Handle material Heat Resistant Temperature
(°C)
Amount Of Content

28.43 €

4 Days YellowSuper Hygiene Brush HG890, YellowPolyesterPP (Polypropylene)1301 pc.

36.17 €

4 Days GreenSuper Hygiene Brush HG890, GreenPolyesterPP (Polypropylene)1301 pc.

28.49 €

4 Days BlueSuper Hygiene Brush HG890, BluePolyesterPP (Polypropylene)1301 pc.

28.49 €

4 Days RedSuper Hygiene Brush HG890, RedPolyesterPP (Polypropylene)1301 pc.

28.49 €

4 Days WhiteSuper Hygiene Brush HG890, WhitePolyesterPP (Polypropylene)1301 pc.

Loading...

  1. 1

Basic information

Product Type Hand Brush sponge type Without Abrasive Particles Overall Length(mm) 400
Width(mm) 45 Hair length(mm) 35 Product Name HG890 (Mykonos)
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support