• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Silver Wiper, Wide (W)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8-418-01
8-418-02
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications Overall Length
(mm)
Handle length
(mm)
JAN Code Manufacturer Product Name Material of Handle Sponge material Plate Material Amount Of Content

90.94 €

6 Days A Type (wooden Pattern)137013254903180311231Silver Wiper, Wide (W), A TypeTreeCelluloseSteel1 pc.

45.35 €

4 Days Spare sponge--4903180311255Silver Wiper, Wide (W), Spare-Cellulose-1 pc.

Loading...

  1. 1

Basic information

Product Type Other sponge type Without Abrasive Particles Color Green
Width(mm) 300 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support