• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

MTI Mini Mill Thread, w / o Finishing Teeth, for Both 55° Inner / Outer Diameters

MTI Mini Mill Thread, w / o Finishing Teeth, for Both 55° Inner / Outer Diameters
For both internal and external threading

[Features]
· Ultra-fine particle carbide with an advanced three layer PVD blue coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MTI03023C7A55
MTI06044C14A55
MTI06059C20A55
MTI0807C23A55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Shank diameter (d) Tool Diameter (D)
(mm)
Under Head Length (I)
(mm)
Pitch Range Thread Number/inch

177.66 €

1 7 Days 3932.25740 - 32

177.66 €

1 7 Days 5864.351428 - 20

177.66 €

1 7 Days 5865.8520.528 - 18

207.87 €

1 7 Days 64872320 - 14

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Number of flutes 3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360