Hard Cut ISO

Hard Cut ISO
Now with further improved cutting performance and beautiful surface finishing.

[Features]
· Lineup starting from the very small diameter of M1.4 x 0.3 is available.
· This new tool meets the needs of the mold industry.
· High-speed cutting enabled.
· Shortens the machining time.
· The blade length is short, so cutting load is not applied.
· Can be used to cut the effective thread up to the edge of blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H12118D352.0ISO

Part Number
H12118D352.0ISO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

332.62 €

1 7 Days

Loading...

  1. 1

Basic information

Screw Types Meter Pitch (P), Number of Threading(mm) 2 Tool Material Type Carbide
work material Tool Steel (Before SKD Hardening) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Thread cutter Hole type For blind hole
Coating Y/N Available Coating Type Nitriding Treatment Overall Length (L)(mm) 84
Shank diameter (d) 12 Tool Diameter (D)(mm) 11.8 Number of flutes 4
Under Head Length (I)(mm) 35 D1 M16 Application Screw Depth D1 x up to 2
Features This new tool meets the needs in the mold industry. It can cut at high speed. Processing time will be shortened. Because the blade length is short, cutting load is not applied. You can cut the effective thread to the corner of the blind hole. With this tool it became possible to obtain more advanced cutting performance and a beautiful surface finish.

This page is Hard Cut ISO, part number H12118D352.0ISO.
You can find the detail information about specifications and dimensions on part number H12118D352.0ISO.

Tech Support