AP End Mill Case【5 Pieces Per Package】

AP End Mill Case
  • Volume Discount
[Features]
· A case with a single fixed shank type.
· The transparent lid allows items stored in the case to be seen without opening the lid.
[Applications]
· Sorting and managing tools and parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APO-0104M

Part Number
APO-0104M
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.22 €

5 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Width(mm) 13.5 Depth(mm) 10.6 Height(mm) 68.5
Applicable diameter(mm) 4 Compatible length(mm) 60 The Number of each bag(piece) 5
JAN Code 4582497202151 Trusco Code 448-5581 Mass(g) 16.0/bag
Features This is a shank-fixed case with a single item included. The transparent lid allows items stored in the case to be seen without opening the lid. Application Sorting and managing tools and parts. Main Body Material Polypropylene (PP)
Lid Material Polypropylene (PP) Specifications Body, Lid Set

This page is AP End Mill Case, part number APO-0104M.
You can find the detail information about specifications and dimensions on part number APO-0104M.

Tech Support