• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pen, Brush-Type Bonpen for Flux Coating, Replacement Ear Tip【5 Pieces Per Package】

Pen, Brush-Type Bonpen for Flux Coating, Replacement Ear Tip

Click on this image to zoom in.

Click on this image to zoom in.

  • BR-102
  • BR-102B
  • BR-102D
  • BR-102F
  • BR-102K

Replacement ear tip for the "Bonpen" (brush type) pen for flux coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BR-102
BR-102B
BR-102D
BR-102F
BR-102K
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type JAN Code Trusco Code Mass
(g)
Features Application Amount Of Content

32.69 €

5 Pieces Per Package

4 Days Brush: Thin4562262412015342-746320/setBecause it is sealed, it maintains a constant concentration without vaporization.Coat base material before soldering. Wash base material with alcohol or other solvent.1 Pack (5 pcs.)

43.52 €

5 Pieces Per Package

4 Days Felt, Thin4562262412046342-747120/setBecause it is sealed, it maintains a constant concentration without vaporization.Coat base material before soldering. Wash base material with alcohol or other solvent.1 Pack (5 pcs.)

38.71 €

5 Pieces Per Package

4 Days Brush: Flat4562262412022342-748020/setBecause it is sealed, it maintains a constant concentration without vaporization.Coat base material before soldering. Wash base material with alcohol or other solvent.1 Pack (5 pcs.)

50.75 €

5 Pieces Per Package

4 Days Felt, Flat Type4562262412053342-749820/setBecause it is sealed, it maintains a constant concentration without vaporization.Coat base material before soldering. Wash base material with alcohol or other solvent.1 Pack (5 pcs.)

49.65 €

5 Pieces Per Package

4 Days Felt, Knife Type4562262412060342-750120/setBecause it is sealed, it maintains a constant concentration without vaporization.Coat base material before soldering. Wash base material with alcohol or other solvent.1 Pack (5 pcs.)

Loading...

  1. 1

Basic information

Lead Free Product Type Thread Solder (Stick Type) Flux (With Resin) Enter
Overall Length(mm) 71 Amount Of Content 1 Pack (5 pcs.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support