• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Long Nose Pliers 3023

Long Nose Pliers 3023

Boasts excellent abrasion resistance. Optimal for work in harsh environments.

[Features]
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· Semi-round head tip shape.
· Grip surface has linear cut for slip prevention.
· Style: Long semi-circle.
· Head finish: Chrome plated.
· Handle Specification: Plastic Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3023-140

Part Number
3023-140
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications Features

50.77 €

3 Days Head Finish: Chrome Plated / Handle Specification: Plastic CoatingSemi-round head tip shape. Gripping part is serrated to help prevent slipping.

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 140
With or without Spring NA Single Product/Set Classification Single Item Mass(g) 95
Length of Opening Tip(mm) 42 Joint Width(mm) 15 Main body: option Main Body
JAN Code 4003773016373

This page is Long Nose Pliers 3023, part number 3023-140.
You can find the detail information about specifications and dimensions on part number 3023-140.

Additional Products in this Category

Tech Support