Tweezers 9222-06

Tweezers 9222-06

Product Details:

Manufacturer part number: 9222-06

Brand: KNIPEX

Price: 12.92

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9222-06

Part Number
9222-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.92 €

1 Quote

Loading...

  1. 1

Basic information

Tip Type Tapered straight tip Overall Length(mm) 120 Non-magnetism function Y/N Available
Single Product Set Product Single Item Main Body Parts Main Body Mass(g) 15
JAN Code 4003773054672 Features For precision work. Specifications This straight-type gripping surface is flat so it will not scratch parts. The tips are incredibly thin.

This page is Tweezers 9222-06, part number 9222-06.
You can find the detail information about specifications and dimensions on part number 9222-06.

Tech Support