We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Tweezers 9232-29

Tweezers 9232-29

The tip is extremely precise and sharp. This gripping surface is flat so it will not scratch parts.

[Features]
· It is ideal for precision work.
· Slim type.
· The grip surface is flat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9232-29

Part Number
9232-29
Part NumberStandard Unit PriceVolume DiscountShipping Days?Features Specifications

32.38 €

8 Days Sickle shaped tip for easy hold of parts. For assembly work requiring high precision.Material is non-magnetic stainless steel. Body is matte polished.

Loading...

  1. 1

Basic information

Tip Type Curved tip Overall Length(mm) 120 Single Product Set Product Single Item
Main Body Parts Main Body Mass(g) 16 JAN Code 4003773054818

This page is Tweezers 9232-29, part number 9232-29.
You can find the detail information about specifications and dimensions on part number 9232-29.

Additional Products in this Category

Tech Support