Anti-slip grip design with wide, round tip.
[Features]
· Highly versatile type that is easy to use in a variety of situations.
· Straight type.
· Finish: Nickel Plating Mirror Finish
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9244-42
Part Number |
---|
9244-42 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Features | Application |
---|---|---|---|---|---|
20.72 € | 5 Days | The width of the rounded tip is approximately 2 mm. Small mesh stripes of anti-slid are put on the gripping part. The plucker has a nickel plating. It is of universal type and has varied applications. | For crafting jewelry, etc. |
Loading...
Tip Type | Tapered straight tip | Overall Length(mm) | 140 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Main Body Parts | Main Body | Width(mm) | 2 | Mass(g) | 25 |
JAN Code | 4003773054887 |
This page is Tweezers 9244-42, part number 9244-42.
You can find the detail information about specifications and dimensions on part number 9244-42.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.