Trinity Fine Nose Lead Pliers (without Groove)

Trinity Fine Nose Lead Pliers (without Groove)

Product Details:

Manufacturer part number: TM-08

Brand: TSUNODA

Price: 22.38

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM-08

Part Number
TM-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.38 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 128
With or without Spring Available Single Product/Set Classification Single Item Head width(mm) 11
Head thickness(mm) 7 Handle Width(mm) 52 Tip Length(mm) 21
Main body: option Main Body Material Carbon Steel for Mechanical Structure( S58C) Weight(g) 65
JAN code 4952269110296

This page is Trinity Fine Nose Lead Pliers (without Groove), part number TM-08.
You can find the detail information about specifications and dimensions on part number TM-08.

Tech Support