80° Hexagon Type Negative with Hole WNMG○○HS "Medium to Rough"

80° Hexagon Type Negative with Hole WNMG○○HS "Medium to Rough"

[Specifications]
· Shape: W (Hexagon)
· Number of Available Corners: 6
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WNMG080404HS-CA5515
WNMG080404HS-CA5525
WNMG080404HS-PV90
WNMG080404HS-TN60
WNMG080404HS-TN6020
WNMG080408HS-CA5515
WNMG080408HS-CA5525
WNMG080408HS-PV90
WNMG080408HS-PV7020
WNMG080408HS-TN60
WNMG080412HS-CA5525
WNMG080412HS-PV90
WNMG080412HS-TN60
Part NumberStandard Unit PriceVolume DiscountShipping Days?work material Nose R Material

5.37 €

9 Days Steel0.40.4CA5515

5.37 €

7 Days Steel0.40.4CA5525

6.19 €

7 Days Steel / Stainless Steel0.40.4PV90

6.19 €

7 Days Steel / Stainless Steel / Cast Iron0.40.4TN60

4.68 €

9 Days Steel / Stainless Steel0.40.4TN6020

5.37 €

9 Days Steel0.80.8CA5515

5.37 €

7 Days Steel0.80.8CA5525

6.19 €

9 Days Steel / Stainless Steel0.80.8PV90

5.15 €

9 Days Steel / Stainless Steel0.80.8PV7020

6.19 €

7 Days Steel / Stainless Steel / Cast Iron0.80.8TN60

5.37 €

9 Days Steel1.21.2CA5525

6.19 €

9 Days Steel / Stainless Steel1.21.2PV90

6.19 €

9 Days Steel / Stainless Steel / Cast Iron1.21.2TN60

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) Application Outer Diameter/Inner Diameter Available corners 6
Breaker Use Medium to deep grinding Rake angle Negative Selfishly No-hand

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support