Joins and holds two flat panels of the same thickness at a 90° angle.
[Features]
· Work which was considered inconvenient until now can be done easily as a new clamping mechanism is used in this product.
· Various work scenarios are covered with diverse variations for use with doors/trunks/corners, etc. (6 types).
· There is no recoil when the clamp is released because the clamp release is a grip type.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
91807
Part Number |
---|
91807 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Features |
---|---|---|---|---|
73.89 € | 8 Days | Work which was considered inconvenient with standard products can now be done easily as a new clamping mechanism is used in this product. There is no recoil when releasing the clamp as the clamp release is grip-type. |
Loading...
Aperture of Opening(mm) | 0–10 | Opening Depth(mm) | 15 | Overall Length(mm) | 200 |
---|---|---|---|---|---|
Mass(g) | 460 | Mouth Width(mm) | 50 | JAN Code | 4545301008370 |
This page is Axial Clamp 91807, part number 91807.
You can find the detail information about specifications and dimensions on part number 91807.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.