Rational product with a special aluminum alloy jaw that does not contact the electrical welding area. The jaw is made of lightweight aluminum, which reduces the burden on the operator.
[Features]
· Featuring a strong grip that linearly locks and supports pipes and thin plates, as well as a U-shaped jaw that fully engages to enable work to be performed while viewing the portion to be welded.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
145-12
Aperture of Opening(mm) | 0–100 | Opening Depth(mm) | 70 | Overall Length(mm) | 300 |
---|---|---|---|---|---|
Mass(g) | 740 | JAN Code | 4545301008202 |
This page is Locking Clamp 145, part number 145-12.
You can find the detail information about specifications and dimensions on part number 145-12.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.