• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stubby Phillips Screwdriver 51495

Stubby Phillips Screwdriver 51495

[Features]
· Easy to grip ergonomic handle reduces fatigue.
· A stubby screwdriver ideal for working in narrow spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51495

Part Number
51495
Part NumberStandard Unit PriceVolume DiscountShipping Days?

8.36 €

4 Days

Loading...

  1. 1

Basic information

Tip standards Phillips (+) Tip size / Phillips (+) No.2 Shaft length L (mm) 35
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Overall Length(mm) 80 Features Easy to grip ergonomic handle reduces fatigue. JAN Code 4545301006598

This page is Stubby Phillips Screwdriver 51495, part number 51495.
You can find the detail information about specifications and dimensions on part number 51495.

Additional Products in this Category

Tech Support