Power Combination (Vent Handle Type)

Power Combination (Vent Handle Type)
  • Volume Discount
Eccentric structure enables cutting at 1/3 of the power stipulated by the JIS standard. Lightweight type with thin design that still maintains durability. Easy-to-grip handle shape based on ergonomics.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ET-566B

Part Number
ET-566B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.82 €

1 Available 18 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 156
With or without Spring N/A Single Product/Set Classification Single Item Hard Wire Cutting Performance(φ/mm) 1.8
Soft Wire Cutting Performance(φ/mm) 2.3 Main Body Width(mm) 46 Main Body Thickness(mm) 11
Main body: option Main Body Weight(g) 150 JAN Code 4962537105305

This page is Power Combination (Vent Handle Type), part number ET-566B.
You can find the detail information about specifications and dimensions on part number ET-566B.

Tech Support