Pro Hobby Thin-Blade Nipper (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HT-D04

Part Number
HT-D04
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)

19.88 €

Available 4 Days 55

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 107
With or without Spring Available Steel Wire Cutting Performance(φ/mm) 1.2(연철선) Copper Wire Cutting Performance(φ/mm) 1.2(연동선)
With/without tip claw replacement function NA A(mm) 107 B(mm) 12.5
C(mm) 50 D(mm) 6 E(º) 15
사이즈(mm) 110

This page is Pro Hobby Thin-Blade Nipper, part number HT-D04.
You can find the detail information about specifications and dimensions on part number HT-D04.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support